Draglinks
Draglinks connect the steering gear and the pitman arm to the knuckle at one vehicle wheel. THK develop and produce drag links in a range of sizes and configurations for various load requirements and vehicle applications. The portfolio includes links with a fixed length with integrated forged sockets as well as rods adjustable at one or both ends, depending on requirements and customer preference. A threaded sleeve can be added between the socket and rods for single point adjustment to length. The size, connection points, and bend geometry of the links can be customized for optimum customer fit. THK drag links are manufactured with the trusted DL design to provide best in class lash performance for optimum steering and durability.